Overview
Description
The iW1820 AccuSwitch™ digital PWM controller integrates a highly accurate control circuit with an 800V bipolar junction transistor (BJT) power switch to provide a complete solution for off-line power conversion at up to 15W of output power.
Renesas' PrimAccurate™ primary-side digital control algorithms eliminate the need for failure-prone optocouplers and ensure excellent cross-regulation accuracy, to enable the longer operating lifetime, high performance and reduced cost required for white goods applications.
The output is designed to smoothly start-up into large capacitors, while maintaining a quick turn-on time. It operates in quasi-resonant mode to optimize efficiency and incorporates a low power mode that achieves <30mW of no-load power consumption to meet global energy efficiency regulations.
Features
- 15W Output, Optimized for 5Vout
- AccuSwitch™ - Integrated 800V Power BJT
- PrimAccurate™ Primary-Side Control
- No Optocoupler Needed
- Intelligent Digital Control Loop for Accurate Voltage Cross-Regulation
- Meets Global Energy Efficiency Standards
- <30mW No-Load Power Consumption
- Quasi-resonant Control for Optimal Efficiency
- Adaptively Controlled Soft Start-up
- Fast, Smooth Start-up into Large Capacitive Loads (up to 6,000µF)
- EZ-EMI® Design
- Reduces Filtering Requirements
- Easily Meets Global EMI Specifications
- Fully Protected from Fault Conditions
- Built-In Over-Temperature Protection
- Output Overvoltage and Overcurrent Protection
- Sense-Resistor Short Circuit Protection
- Thermally Efficient SO-10 Batwing Package
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.51 MB | |
Other | ZIP 2.38 MB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: