Skip to main content
Renesas Electronics Corporation

Features

  • For Automotive applications
  • Built-in the over temperature shut-down circuit.
  • High endurance capability against to the short circuit.
  • Latch type shut down operation (need 0 voltage recovery).
  • Built-in the current limitation circuit.
  • Low on-resistance RDS(on) : 77 mΩ Typ, 90 mΩ Max (VGS = –10 V)
  • High density mounting
  • AEC-Q101 compliant

Description

This FET has the over temperature shut-down capability sensing to the junction temperature. This FET has the built-in over temperature shut-down circuit in the gate area. And this circuit operation to shut-down the gate voltage in case of high junction temperature like applying over power consumption, over current etc. .

Applied Filters: