Skip to main content

Features

  • Channel temperature 175 degree rating
  • Super low on-state resistance RDS(on)1 = 2.4 mΩ MAX. (VGS = 10 V, ID = 44 A) RDS(on)2 = 3.9 mΩ MAX. (VGS = 4.5 V, ID = 44 A)
  • Low Ciss: Ciss = 9000 pF TYP. (VDS = 25 V)
  • 4.5 V gate drive type

Description

Support is limited to customers who have already adopted these products.

The NP88N03KDG is N-channel MOS Field Effect Transistor designed for high current switching applications.

Parameters

Attributes Value
Qualification Level Automotive
Nch/Pch Nch
Channels (#) 1
Standard Pkg. Type TO-263 / D2PAK
Simulation Model Available Yes
VDSS (Max) (V) 30
ID (A) 88
RDS (ON) (Max) @10V or 8V (mohm) 2.4
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 3.9
Pch (W) 200
Vgs (off) (Max) (V) 2.5
VGSS (V) 20
Ciss (Typical) (pF) 9000
Qg typ (nC) 165
Mounting Type Surface Mount

Package Options

Pkg. Type Lead Count (#)
MP-25ZK 3

Applied Filters: