Skip to main content
Renesas Electronics Corporation

Features

  • Super low on-state resistance RDS(on) = 3.85 mΩ MAX. (VGS = 10 V, ID = 30 A)
  • Low Ciss: Ciss = 2450 pF TYP. (VDS = 25 V)
  • Logic level drive type
  • Designed for automotive application and AEC-Q101 qualified

Description

The NP60N04VDK is N-channel MOS Field Effect Transistors designed for high current switching applications.

Parameters

AttributesValue
Qualification LevelAutomotive
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTO-263 / D2PAK
Gate LevelLogic
VDSS (Max) (V)40
ID (A)60
RDS (ON) (Max) @10V (mohm)3.85
RDS (ON) (Max) @4.5V (mohm)8.6
Pch (W)105
Ciss (Typical) (pF)2450
Qg typ (nC)42
Series NameNP Series

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
MP-3ZP6 x 6 x 2.653

Applied Filters: