Skip to main content
Distributed Power Unit for P9165 PMIC

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:NRG12
Lead Count (#):12
Pkg. Dimensions (mm):4.0 x 3.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)12
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Advanced FeaturesScalable output current
Comm. InterfaceDIF/DIO
FunctionDistributed Power Unit (DPU)
Input Voltage (Max) (V)12.6
Input Voltage (Min) (V)5.6
Input Voltage Range (V)5.6 - 12.6
LDOs0
Length (mm)4
MOQ4000
Output Voltage (V)0.75
Package Area (mm²)12
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 3.0 x 0.9
Pkg. TypeDFN
PublishedNo
Qty. per Carrier (#)0
Qty. per Reel (#)4000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)2.7 - 5.25
Switching Frequency (MHz)1.85 - 2.1
Switching Regulators1
Tape & ReelYes
Thickness (mm)0.9
Width (mm)3

Description

Flexible output current capabilities are key to address modern multi-core SoC solutions with a variety of different skews. The P9167 distributed power units (DPU) operate as additional phases to the P9165 PMIC to increase the output current of the solution. The device works as a controlled current source fully controlled by the host PMIC. Multiple P9167 devices may be used in parallel to provide additional current to the load. A high-speed proprietary interface between the P9165 and the P9167 provides control and feedback information. The device seamlessly integrates into the PMIC ecosystem and is flexible and transparent to the user. P9167 has been designed for systems with high voltage supplies, like 12V ATX-based or multi-cell battery stack systems.