| CAD Model: | View CAD Model |
| Pkg. Type: | FCQFN |
| Pkg. Code: | FNG36 |
| Lead Count (#): | 36 |
| Pkg. Dimensions (mm): | 5.0 x 5.0 x 0.9 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 36 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 1 |
| Qty. per Reel (#) | 0 |
| Supply Voltage (V) | 3 - 3.6 |
| Tape & Reel | No |
| Qty. per Carrier (#) | 490 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | 0 to 70°C |
| Application System | Server |
| Battery Interface | No |
| Bus Voltage (Max) (V) | 15 |
| Comm. Interface | I2C, I3C |
| Function | DDR5 Server PMIC |
| GPIOs (#) | 0 |
| Input Voltage (Max) (V) | 3.6 |
| Input Voltage (Min) (V) | 3 |
| Input Voltage Range (V) | 3 - 3.6 |
| Integrated Battery Charger | No |
| Integrated step-down DC/DC Converter Channels (#) | 2 |
| LDOs | 3 |
| Length (mm) | 5 |
| MOQ | 490 |
| Output Current Max (A) | 5 |
| Outputs (#) | 4 |
| Parametric Category | Multi-Channel Power Management ICs (PMICs) |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.9 |
| Pkg. Type | FCQFN |
| Processor Supplier | Renesas |
| Product Type | Power Management IC |
| Qualification Level | Standard |
| Step-up DC/DC converter Channels (#) | 0 |
| Switching Frequency (MHz) | 12.5 - 12.5 |
| Switching Regulators | 4 |
| Thickness (mm) | 0.9 |
| Total step-down DC/DC converter channels (#) | 2 |
| USB-Power Management | No |
| Width (mm) | 5 |
The P8900 PMIC is a power management IC (PMIC) designed for typical DDR5 RDIMM, DDR5 LRDIMM, and DDR5 NVDIMM applications. The PMIC features four step-down switching regulators and three LDO regulators. The P8900 PMIC is designed to support up to 15 Watts of power. It is powered from VIN_Bulk input for switching regulators and VIN_Mgmt input for the rest of the PMIC. The P8900 PMIC supports selectable interface (I²C or I³C) to fit various application environments.