
| Product Name | Insulation Voltage (kVr.m.s.) | 1 - Outer Creepage Distance (mm) | 2 - Inner Creepage Distance (mm) | 3 - Insulator Thickness (mm) | 4 - Clearance (mm) |
|---|---|---|---|---|---|
| PS2381-1 | 5.0 | 8.0 | - | 0.4 | 8.0 |
| PS2701A-1 | 3.75 | 5.0 | 2.5 | 0.3 | 5.0 |
| PS2702-1 | 3.75 | 5.0 | 2.5 | 0.3 | 5.0 |
| PS2703-1 | 3.75 | 5.0 | 2.5 | 0.3 | 5.0 |
| PS2705A-1 | 3.75 | 5.0 | 2.5 | 0.3 | 5.0 |
| PS2711-1 | 3.75 | 5.0 | 2.5 | 0.3 | 5.0 |
| PS2715-1 | 3.75 | 5.0 | 2.5 | 0.3 | 5.0 |
| PS2733-1 | 2.5 | 5.0 | 2.5 | 0.3 | 5.0 |
| PS2761B-1 | 3.75 | 5.0 | - | 0.4 | 5.0 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.