Skip to main content

4-pin DIP (Dual Inline Package)

1. Normal, Surface mount(L)

4-pin DIP (Dual Inline Package)

Product NameInsulation Voltage (kVr.m.s.)1 - Outer Creepage Distance (mm)2 - Inner Creepage Distance (mm)3 - Insulator Thickness (mm)4 - Clearance (mm)
PS2501-1, PS2501L-157.03.50.37.0
PS2501A-1, PS2501AL-157.03.50.37.0
PS2502-1, PS2502L-157.03.50.37.0
PS2503-1, PS2503L-157.03.50.37.0
PS2505-1, PS2505L-157.03.50.37.0
PS2506-1, PS2506L-157.03.50.37.0
PS2513-1, PS2513L-157.03.50.27.0
PS2514-1, PS2514L-157.03.50.37.0
PS2533-1, PS2533L-157.04.00.47.0
PS2535-1, PS2535L-157.04.00.47.0
PS2561-1, PS2561L-157.04.00.47.0
PS2561A-1, PS2561AL-157.04.00.47.0
PS2561B-1, PS2561BL-157.04.00.47.0
PS2561D-1, PS2561DL-157.04.00.47.0
PS2561F-1, PS2561FL-157.04.00.47.0
PS2562-1, PS2562L-157.04.00.47.0
PS2565-1, PS2565L-157.04.00.47.0

2. Long clearance distance(L1), Long clearance distance surface mount(L2)

4-pin DIP (Dual Inline Package)

Product NameInsulation voltage (kVr.m.s.)1 - Outer creepage distance (mm)2 - Inner creepage distance (mm)3 - Insulator thickness (mm)4 - Clearance (mm)
PS2561L1-1, PS2561L2-157.04.00.47.0
PS2561AL1-1, PS2561AL2-157.04.00.47.0
PS2561BL1-1, PS2561BL2-157.04.00.47.0
PS2561DL1-1, PS2561DL2-158.04.00.48.0
PS2562L1-1, PS2562L2-157.04.00.47.0
PS2565L1-1, PS2565L2-157.04.00.47.0
PS2581L1, PS2581L258.04.00.48.0
PS2581AL1, PS2581AL258.04.00.48.0

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?