Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Enhancing Tch(MAX.) to 200°C (Operation time until 250 Hr)
  • Super low on-state resistance NP90N055MUH, NP90N055NUH RDS(on) = 5.8 mΩ MAX. (VGS = 10 V, ID = 45 A) NP90N055PUH RDS(on) = 5.4 mΩ MAX. (VGS = 10 V, ID = 45 A)
  • High avalanche energy, High avalanche current
  • Low input capacitance Ciss = 6200 pF TYP. (VDS = 25 V)

Description

The NP90N055MUH, NP90N055NUH, NP90N055PUH are N-channel MOS Field Effect Transistors designed for high current switching applications.

Applied Filters: