Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Non logic level
  • Super low on-state resistance RDS(on) = 4.2 mΩ MAX. (VGS = 10 V, ID = 41 A)
  • High current rating ID(DC) = ±82 A
  • Low input capacitance Ciss = 6500 pF TYP.
  • Designed for automotive application and AEC-Q101 qualified

Description

Support is limited to customers who have already adopted these products.

The NP82N04MUG and NP82N04NUG are N-channel MOS Field Effect Transistors designed for high current switching applications.

Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypePb (Lead) Free
NP82N04NUG-S18-AYObsoleteN/AOut of StockRoHS:EN
RoHS:JA
MP-25SK3#TubeYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?