Skip to main content
Renesas Electronics Corporation

Features

  • Non logic level
  • Super low on-state resistance NP80N04NUG RDS(on) = 4.8 mΩ MAX. (VGS = 10 V, ID = 40 A) NP80N04PUG RDS(on) = 4.5 mΩ MAX. (VGS = 10 V, ID = 40 A)
  • High current rating ID(DC) = ±80 A
  • Low input capacitance Ciss = 4900 pF TYP.
  • Designed for automotive application and AEC-Q101 qualified

Description

Support is limited to customers who have already adopted these products.

The NP80N04NUG and NP80N04PUG are N-channel MOS Field Effect Transistors designed for high current switching applications.

Applied Filters: