Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

Support is limited to customers who have already adopted these products.

Nch Single Power MOSFET 100V 70A 20mohm MP-25ZK/TO-263 Automotive

Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) Free
NP70N10KUF-E1-AYObsoleteN/AOut of StockRoHS:EN
RoHS:JA
MP-25ZK3#Embossed Tape1Yes
NP70N10KUF-E1-AZObsoleteN/AOut of StockRoHS:EN
RoHS:JA
MP-25ZK3#Embossed Tape1Yes
NP70N10KUF-E2-AYObsoleteN/AOut of StockRoHS:EN
RoHS:JA
MP-25ZK3#Embossed Tape1Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?