| CAD Model: | View CAD Model |
| Pkg. Type: | MP-3ZP |
| Pkg. Code: | pkg_7550 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | 6 x 6 x 2.65 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.29.0095 |
| Lead Count (#) | 3 |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | JAPAN |
| Application | Automotive Use |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 1530 |
| Function | Power MOSFETs |
| Gate Level | Logic |
| ID (A) | 45 |
| Id max @ 25°C (A) | 45 |
| Lead Compliant | No |
| Length (mm) | 6 |
| MOQ | 2500 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pch (W) | 75 |
| Pkg. Dimensions (mm) | 6 x 6 x 2.65 |
| Pkg. Type | MP-3ZP |
| Price (USD) | $0.7021 |
| Qg typ (nC) | 25 |
| Qualification Level | Automotive |
| RDS (ON) (Max) @10V (mohm) | 11.6 |
| RDS (ON) (Max) @4.5V (mohm) | 19.6 |
| RDS (ON) (Typical) @ 10V / 8V (mohm) | 9 |
| Series Name | NP Series |
| Standard Pkg. Type | TO-263 / D2PAK |
| Tape & Reel | No |
| Thickness (mm) | 2.65 |
| VDSS (Max) (V) | 60 |
| VGSS (V) | 20 |
| Vgs (off) (Max) (V) | 2.5 |
| Width (mm) | 6 |
NP45N06VDK is N-channel MOS Field Effect Transistor designed for high current switching applications.