Skip to main content
Pch Power MOSFET -40V -36A 17mohm TO-252 / DPAK for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3ZK
Pkg. Code:pkg_7544
Lead Count (#):3
Pkg. Dimensions (mm):6 x 6 x 2.65
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.29.0095
RoHS (NP36P04SDG-E1-AY)EnglishJapanese

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyMALAYSIA
Country of Wafer FabricationJAPAN
Channels (#)1
Ciss (Typical) (pF)2800
FunctionPower MOSFETs
Gate LevelLogic
ID (A)-36
Id max @ 25°C (A)-36
Lead CompliantNo
Length (mm)6
MOQ2500
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)56
Pkg. Dimensions (mm)6 x 6 x 2.65
Pkg. TypeMP-3ZK
Price (USD)$0.88128
Qg typ (nC)55
Qualification LevelAutomotive
RDS (ON) (Max) @10V (mohm)17
RDS (ON) (Max) @4.5V (mohm)23.5
RDS (ON) (Typical) @ 10V / 8V (mohm)12.5
Series NameNP Series
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
Thickness (mm)2.65
VDSS (Max) (V)-40
VGSS (V)20
Vgs (off) (Max) (V)-2.5
Width (mm)6

Description

The NP36P04SDG is P-channel MOS Field Effect Transistor designed for high current switching applications.