Lead Count (#) | 3 |
Pkg. Code | pkg_7563 |
Pkg. Type | MP-25ZP |
Pkg. Dimensions (mm) | 10 x 9.15 x 4.9 |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
HTS (US) | 8541.29.0040 |
RoHS (NP110N055PUK-E1-AY) | EnglishJapanese |
Lead Count (#) | 3 |
Carrier Type | Embossed Tape |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
Country of Assembly | Malaysia |
Country of Wafer Fabrication | Japan |
Price (USD) | 2.10585 |
Channels (#) | 1 |
Ciss (Typical) (pF) | 10700 |
ID (A) | 110 |
Lead Compliant | No |
Length (mm) | 10 |
MOQ | 800 |
Mounting Type | Surface Mount |
Nch/Pch | Nch |
Pch (W) | 348 |
Pkg. Dimensions (mm) | 10 x 9 x 4.9 |
Pkg. Type | MP-25ZP |
Qg typ (nC) | 196 |
Qualification Level | Automotive |
RDS (ON) (Max) @10V or 8V (mohm) | 1.75 |
RDS (ON) (Typical) @ 10V / 8V (mohm) | 1.45 |
Series Name | NP Series |
Standard Pkg. Type | TO-263 / D2PAK |
Tape & Reel | No |
Thickness (mm) | 4.9 |
VDSS (Max) (V) | 55 |
VGSS (V) | 20 |
Vgs (off) (Max) (V) | 4.0 |
Width (mm) | 9 |
The NP110N055PUK is N-channel MOS Field Effect Transistor designed for high current switching applications.