Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low on-state resistance: RDS(on) = 7.5mΩ max. (VGS = 10V, ID = 26A)
  • Low Ciss: Ciss = 1900pF typ. (VDS = 25V)
  • High current: ID(DC) = ±52A
  • RoHS compliant
  • Quality grade: Standard

Description

The N0438N is an N-channel MOSFET rated at 40V, 52A, 7.5mΩ Rdson(max). The device, available in a TO-252 package, offers low on-resistance, high-speed switching, and high robustness. These MOSFETs are suitable for switching (motor drive, etc.) and load switch applications.

Applications

  • High current switching
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) Free
N0438N-ZK-E1-AYObsoleteN/AOut of StockTO-2523#Embossed TapeYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?