Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
1:11 LVCMOS Zero Delay Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:PRG32
Lead Count (#):32
Pkg. Dimensions (mm):7.0 x 7.0 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTQFP
Lead Count (#)32
Pb (Lead) FreeYes
Carrier TypeReel
C-C Jitter Max P-P (ps)400
Core Voltage (V)3.3V, 2.5V
Divider Value2, 4, 6, 8, 12
Input Freq (MHz)16.67 - 250
Input TypeLVCMOS
Inputs (#)1
Length (mm)7
MOQ2000
Moisture Sensitivity Level (MSL)3
Output Banks (#)3
Output Freq Range (MHz)16.67 - 200
Output SignalingLVCMOS
Output Skew (ps)100
Output TypeLVCMOS
Output Voltage (V)3.3V, 2.5V
Outputs (#)11
Package Area (mm²)49
Pb Free Categorye3 Sn
Period Jitter Max P-P (ps)200
Pitch (mm)0.8
Pkg. Dimensions (mm)7.0 x 7.0 x 1.4
Qty. per Carrier (#)0
Qty. per Reel (#)2000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1.4
VCO Max Freq (MHz)400
VCO Min Freq (MHz)200
Width (mm)7

Description

The MPC9352 is a 3.3 V or 2.5 V compatible, 1:11 PLL based clock generator targeted for high performance clock tree applications. With output frequencies up to 200 MHz and output skews lower than 200 ps, the device meets the needs of most demanding clock applications.