Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Configurable 8 outputs LVCMOS PLL clock generator
  • Compatible to various microprocessors such as PowerQUICC I and II
  • Wide range output clock frequency of 18.75 to 160 MHz
  • 2.5 V and 3.3 V CMOS compatible
  • Designed for mid-range to high-performance telecom, networking and
  • computer applications
  • Fully integrated PLL supports spread spectrum clocking
  • Supports applications requiring clock redundancy
  • Max. output skew of 120 ps (80 ps within one bank)
  • Selectable output configurations (1:1, 2:1, 4:1, 1:2, 1:4 frequency ratios)
  • Two selectable LVCMOS clock inputs
  • External PLL feedback path and selectable feedback configuration
  • Tristable outputs
  • 32-Lead LQFP package
  • Ambient operating temperature range of -40 to +85°C
  • 32-Lead Pb-free package available

Description

The MPC9315 is a 2.5 V and 3.3 V compatible, PLL based clock generator designed for low-skew clock distribution in low-voltage mid-range to high-performance telecom, networking and computing applications. The MPC9315 offers 8 low-skew outputs and 2 selectable inputs for clock redundancy. The outputs are configurable and support 1:1, 2:1, 4:1, 1:2 and 1:4 output to input frequency ratios. In addition, a selectable output 180° phase control supports advanced clocking schemes with inverted clock signals. The MPC9315 is specified for the extended temperature range of -40 to +85°C.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
MPC9315ACObsoleteN/AIn StockTQFP32#Tray30250#Yese3 Sn0 to 70°C
MPC9315ACR2ObsoleteN/AIn StockTQFP32#Reel32000#0Yese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?