Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
LVPECL Clock Synthesizer

Package Information

Pkg. Type:TQFP
Pkg. Code:PRG48
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 1.4
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

Product Attributes

Pkg. TypeTQFP
Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeReel
Advanced FeaturesProgrammable Clock
C-C Jitter Max P-P (ps)30
Core Voltage (V)3.3
Divider Value2, 4, 6, 8, 12, 16, 32
Feedback Divider1 - 1023
Feedback InputNo
Input Freq (MHz)15 - 20
Input TypeCrystal, LVCMOS
Inputs (#)2
Length (mm)7
MOQ2000
Moisture Sensitivity Level (MSL)3
Output Banks (#)2
Output Freq Range (MHz)42.5 - 1428
Output SignalingLVPECL
Output TypeLVPECL
Output Voltage (V)3.3
Outputs (#)2
Package Area (mm²)49
Pb Free Categorye3 Sn
Period Jitter Max P-P (ps)29
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 7.0 x 1.4
Prog. ClockYes
Prog. InterfaceI2C, Parallel
Qty. per Carrier (#)0
Qty. per Reel (#)2000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1.4
VCO Max Freq (MHz)2856
VCO Min Freq (MHz)1360
Width (mm)7
Xtal Freq (KHz)15 - 20
Xtal Inputs (#)1

Description

The MPC92433 is a 3.3 V compatible, PLL based clock synthesizer targeted for high performance clock generation in mid-range to high-performance telecom, networking, and computing applications. With output frequencies from 42.50 MHz to 1428 MHz and the support of two differential PECL output signals, the device meets the needs of the most demanding clock applications. Features