Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Clock outputs from 10MHz to 133MHz
  • Zero input-output delay
  • Eight low-skew (< 200 ps) outputs
  • Device-to-device skew < 700ps
  • Full CMOS outputs with 25mA output drive capability at TTL levels
  • 5V tolerant FBIN and CLKIN pins
  • Tri-state mode for board-level testing
  • Advanced, low-power, sub-micron CMOS process
  • Operating voltage of 3.3V
  • Industrial temperature range available
  • Packaged in 16-pin SOIC and TSSOP packages
  • Pb (lead) free package
  • Industrial and commercial temp operation

Description

The MK2308-1H is a low phase noise, high-speed PLL-based, 8-output, low skew zero delay buffer. Based on Renesas' proprietary low jitter Phase-Locked Loop (PLL) techniques, the device provides eight low skew outputs at speeds up to 133MHz at 3.3V. The outputs can be generated from the PLL (for zero delay), or directly from the input (for testing), and can be set to tri-state mode or to stop at a low level. For normal operation as a zero delay buffer, any output clock is tied to the FBIN pin.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Carrier (#)Package Area (mm²)Pitch (mm)Pkg. Dimensions (mm)Qty. per Reel (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
MK2308G-1HILFObsoleteN/AOut of StockTSSOP16#Tube196#22mm²0.65mm5.0 x 4.4 x 1.00Yese3 Sn-40 to 85°C
MK2308G-1HILFTRObsoleteN/AOut of StockTSSOP16#Reel1022mm²0.65mm5.0 x 4.4 x 1.02500#Yese3 Sn-40 to 85°C
MK2308G-1HLFObsoleteN/AOut of StockTSSOP16#Tube196#22mm²0.65mm5.0 x 4.4 x 1.00Yese3 Sn0 to 70°C
MK2308G-1HLFTRObsoleteN/AOut of StockTSSOP16#Reel1022mm²0.65mm5.0 x 4.4 x 1.02500#Yese3 Sn0 to 70°C
MK2308S-1HLFObsoleteN/AOut of StockSOIC16#Tube348#38.6mm²1.27mm9.9 x 3.9 x 1.50Yese3 Sn0 to 70°C
MK2308S-1HLFTRObsoleteN/AOut of StockSOIC16#Reel3038.6mm²1.27mm9.9 x 3.9 x 1.52500#Yese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?