Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Packaged in a 20-pin SOIC
  • 3.3V + 5% operation
  • Meets the TR62411, ETS300 011, and GR-1244 specifications for MTIE, Pull-in/Hold-in Range, Phase Transients, and Jitter Generation for Stratum 3, 4, and 4E
  • Accepts multiple inputs: 8kHz backplane clock, or 10MHz to 50MHz
  • Locks to 8kHz + 100ppm (External mode)
  • Buffer Mode allows jitter attenuation of 10MHz to 50 MHz input and x1 / x0.5 or x1 / x2 outputs
  • Exact internal ratios enable zero ppm error
  • Output rates include T1, E1, T3, E3, and OC3 submultiples
  • Pb (lead) free package
  • See also the MK2049-34 and MK2049-36

Description

The MK2049-45A is a dual Phase-Locked Loop (PLL) device that can provide frequency synthesis and jitter attenuation. The first PLL is VCXO-based and uses a pullable crystal to track signal wander and attenuate input jitter. The second PLL is a translator for frequency multiplication. Basic configuration is determined by a Mode/Frequency Selection Table. Loop bandwidth and damping factor are programmable via external loop filter component selection. Buffer Mode accepts a 10MHz to 50MHz input and will provide a jitter attenuated output at 0.5 x ICLK, 1 x ICLK, or 2 x ICLK. In this mode, the MK2049-45A is ideal for filtering jitter from high-frequency clocks. In External Mode, ICLK accepts an 8kHz clock and will produce output frequencies from a table of common communications clock rates, CLK and CLK/2. This allows for the generation of clocks frequency-locked to an 8kHz backplane clock, simplifying clock synchronization in communications systems. The MK2049-45A can be dynamically switched between T1, E1, T3, and E3 outputs with the same 24.576MHz crystal. Renesas can customize these devices for many other different frequencies.

Applied Filters: