Overview
Description
The RZ/G3S microprocessor includes an Arm® Cortex®-A55 (1.1GHz) CPU, 16-bit LPDDR4 or DDR4 interface and low-power mode. It also has many interfaces such as PCIe, CAN FD, and 12-bit ADC, making it ideal for applications such as IoT edge applications.
As a software platform for this product, Renesas provides the Verified Linux package, which includes the Linux Kernel, middleware drivers, and basic software for this product. The Verified Linux package is verified and provided by Renesas.
Features
- Cortex-A55
- Cortex-M33 (Dual or Single) (one Cortex-M33 has FPU function)
- DDR4 or LPDDR4 Memory interface
- PCIe Gen2 1ch
- USB 2.0 interface 2ch, SD interface 3ch
- Gigabit Ethernet 2ch
- CAN interface (CAN FD) 2ch
- 12-bit ADC 8ch
- RTC, tamper detection
- Memory error detection/correction (ECC)
- BGA package (14mm x 14mm, 13mm x 13mm)
Comparison
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
RZ/G Multi-OS Package RZ/G Multi-OS Package is the software package consisting of Flexible Software Package (FSP) as software package for Renesas MCU with Arm® Cortex-M Core and OpenAMP as standardization API of framework for interprocessor communication for developing multi OS solution.
|
Software Package | Renesas |
RZ MPU Security Package (Linux OS) Security Package for RZ MPUs. This package is used in combination with the Linux package provided for each device.
|
Software Package | Renesas |
e² studio - information for RZ Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
RZ Smart Configurator RZ Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
|
Solution Toolkit | Renesas |
RZ/G Verified Linux Package [5.10-CIP] Linux Packages for MPUs of the RZ/G2 Group. Functions of this products have been verified and regular maintenance is also provided.
|
Software Package | Renesas |
SEGGER J-Link and J-Trace PRO With their outstanding performance, robustness, and ease of use, J-Link debug probes are widely recognized as the market-leading debug probes today.
|
Emulator | SEGGER |
6 items
|
Boards & Kits
Evaluation Board Kit for RZ/G3S MPU
This evaluation board kit is ideal for evaluating RZ/G3S. The RZ/G3S Evaluation Board Kit consists of a module board (SOM) and a carrier board. The module board complies with the SMARC v2.1 standard.
- Contents
- RZ/G3S SMARC Module board (SMARC2.1)
- RZ SMARC Series Carrier Board II
- RZ SMARC Series JTAG...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters:
Videos & Training
An overview of the RZ/G3S Arm® 64-bit low-power MPUs, designed to extend battery life in IoT gateway devices.
Related Resources