Overview
Description
The RZ/G2LC microprocessor includes a Cortex®-A55 (1.2GHz) CPU, 16-bit DDR3L/DDR4 interface, and 3D graphics engine with Arm® Mali-G31. It also has many interfaces such as camera input, display output, USB 2.0, and Gbit-Ether, making it ideal for applications such as entry-class industrial human-machine interfaces (HMIs) and embedded devices with GUI capabilities.
As a software platform for this product, Renesas provides the Verified Linux Package, which includes the Linux Kernel, middleware drivers, and basic software for this product. The Verified Linux package is verified and provided by Renesas. (For other operating systems support, please contact your local sales representative or distributor).
Features
- Cortex-A55 (dual or single)
- Cortex-M33
- 3D graphics engine (Arm Mali-G31)
- Camera interface (MIPI-CSI)
- Display interface (MIPI-DSI)
- USB 2.0 interface 2ch、SD interface 2ch
- CAN interface (CAN FD)
- Gigabit Ethernet 1ch
- Memory error detection/correction (ECC)
- DDR4 or DDR3L memory interface
- BGA package (13mm x 13mm)
Comparison
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
RZ/G Multi-OS Package RZ/G Multi-OS Package is the software package consisting of Flexible Software Package (FSP) as software package for Renesas MCU with Arm® Cortex-M Core and OpenAMP as standardization API of framework for interprocessor communication for developing multi OS solution.
|
Software Package | Renesas |
RZ MPU Graphics Library for RZ/G2L and RZ/G2LC RZ MPU Graphics Library for RZ/G2L and RZ/G2LC. You can use the graphics function on them by building according to the integration guide which is enclosed in the download file.
|
Software Package | Renesas |
RZ/G Verified Linux Package [5.10-CIP] Linux Packages for MPUs of the RZ/G2 Group. Functions of this products have been verified and regular maintenance is also provided.
|
Software Package | Renesas |
RZ MPU Security Package (Linux OS) Security Package for RZ MPUs. This package is used in combination with the Linux package provided for each device.
|
Software Package | Renesas |
RZ Smart Configurator RZ Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
|
Solution Toolkit | Renesas |
e² studio - information for RZ Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
RZ MPU WebUI Package for Verified Linux Package [5.10-CIP] This product provides a WebUI package for RZ MPUs: WebUI is a web-based management tool that provides a user interface (UI) to users over a network.
|
Software Package | Renesas |
RZ MPU HTML5 (Chromium) Package for Verified Linux Packages [5.10-CIP] This product provides the HTML5 (Chromium) Package as a GUI framework for RZ/G2L, RZ/G2LC, and RZ/V2L.
|
Software Package | Renesas |
RZ MPU HTML5 (Gecko) Package for Verified Linux Packages [5.10-CIP] HTML5 (Gecko) package for RZ/G. This package is used in combination with the Linux package provided for the device.
|
Software Package | Renesas |
SEGGER J-Link and J-Trace PRO The J-Link debug probes offer full support for RZ Family MPUs. With their outstanding performance, robustness, and ease of use are widely recognized as the market-leading debug probes today.
|
Emulator | SEGGER |
RZ MPU Verified Linux Package [6.1-CIP] Linux Packages for RZ MPU. Functions of these products have been verified, and regular maintenance is also provided.
|
Software Package | Renesas |
11 items
|
Boards & Kits
Evaluation Board Kit for RZ/G2LC MPU
This evaluation board kit is ideal for evaluating RZ/G2LC. The RZ/G2LC Evaluation Board Kit consists of a module board (SOM) and a carrier board. The module board complies with the SMARC v2.1 standard.
- Contents
- RZ/G2LC Module Board (SMARC2.1)
- Common Carrier Board (For RZ/G2L, RZ/G2LC, RZ/G2UL and...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: