Skip to main content
View
View
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

RL78/I1Aにより, 力率改善に必要なPFC制御, LEDの調光に必要なBuckコンバータ制御が出来る評価装置です。

Features

  • 応用分野;Factory, Home, City, 照明
  • 適応機器;ベースライト, バックライト, アミューズメント機器, ダウンライト
  • 主要な機能;LED照明
  • MCUs/MPUsファミリ;RL78, 78K
  • MCUs/MPUsグループ;RL78/I1A, UPD78F073x
  • A&P カテゴリ;ダイオード, パワーMOSFET, 光半導体
  • A&P 品名;RJU6052TDPP-EJ, RJK6014DPP-E0, PS9351L
  • 基板寸法;190.4 x 110.6 x 63.8 mm
  • リリース日;2016.09
  • 製品ページ, ユーザーズマニュアル
  • ※部品リストはユーザーズマニュアル参照
  • Power Supply;AC100V to 240V (50Hz/60Hz)
  • 消費電力;LED電力 max. 50W
    LED Vf max. 200V、LED電流 max. 250mA
  • 付属品;電源ケーブル, USBケーブル(Mini-B Type)
  • 動作温度;0°C to +45°C
  • 周辺インターフェース;USB, E1, DALI
  • RoHS対応;Cleared
  • パートナー;YES
  • 会社名;テセラ・テクノロジー(株)
  • お問合せ先;テセラ・テクノロジー株式会社お問い合わせ

Disclaimer
The information provided on this site is generated automatically by the database. While it is the policy of Renesas to always provide you with the latest and most precise information available, Renesas can not always guarantee that. In no event shall Renesas be liable for any loss or damages arising out of or in connection with the information provided herein.
The service contents of the partners, and the corresponding delivery time, for more information about the prices please contact the point of contact for each of the alliance partners.

Applications

Type Title Date
Application Note PDF 1.11 MB 日本語
AI-generated Summary: The document explains how to implement an IPD-less auxiliary power circuit using the RL78/I1A microcontroller to reduce component count and cost in AC/DC switching power supplies. It replaces the IPD with a resistive voltage divider, LDO regulator, and an additional auxiliary winding on the choke coil to supply power efficiently. The circuit design includes details on voltage division, LDO control, and auxiliary winding configuration to generate stable gate driver (VCC) and MCU (VDD) voltages. Design examples and considerations for component selection and commercial voltage phases are provided. PCB design files typically include BOM, schematics, and Gerber files for practical implementation.
1 item
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.