Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • CPU: RL78 core, Max. 20MHz
  • Voltage: 2.0V to 5.5V
  • Package: 20-pin TSSOP
  • Memory: SRAM Max. 1KB, Program Flash Max. 8KB
  • Timer: 16-bit Timer (ch) x 4, Watchdog Timer (ch) x 1, 12-bit Interval Timer x 1 ch
  • Real-time output: 8 ch
  • Analog function: 8/10-bit A/D Converter (ch) x 8
  • On-chip Oscillator Freq. (MHz): 1.25MHz-20MHz (VDD=2.7V-5.5V), 1.25MHz-5MHz (VDD=2.0V *Note)-5.5V)
    *Note: Use with a voltage range of 2.25V to 5.5V because it includes detection voltage (VSPOR) for the selectable power-on-reset (SPOR) circuit.
  • Others: Clock/buzzer output, On-chip debugger interface

Description

Even though the RL78/G1M microcontroller has a small pin-count 20-pin package, it is an 8-bit general-purpose microcontroller equipped with real-time output terminals for motor drive. It has 120-degree energization control and can drive a BLDC motor. It is suitable for motor control for small home appliances, toys, office automation (OA) equipment, etc.

Parameters

AttributesValue
Program Memory (KB)4, 8
Data Flash (KB)0
RAM (KB)0.512, 1
Carrier TypeFull Carton (Tray), Full Tray (Tray), Tape & Reel
Supply Voltage (V)2 - 5.5
I/O Ports18
Temp. Range (°C)Ta = -40 to +85
Operating Freq (Max) (MHz)20
USB FS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)1
SPI (ch)1
I2C (#)0
CAN (ch)0
CAN-FD (ch)0
WirelessNo
LIN (#)0
16-Bit Timer (ch) (#)4
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)8
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Segment LCD ControllerNo
Security & EncryptionNo

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP6.5 x 4.4 x 1.2200.65

Applications

  • Home Appliances
  • Office
  • Home
  • Motor control
 

Applied Filters: