Skip to main content
Renesas Electronics Corporation

Overview

AE-CLOUD1 enables rapid evaluation, prototyping, and development of cloud-connected applications. It features the S5D9 microcontroller (MCU) Group, the superset of the S5 MCU series.

Features

  • Features a Synergy S5D9 Arm® Cortex®-M4F core with Secure Crypto Engine, MPU, FPU, and JTAG interface, running up to 120 MHz
  • Includes 640 KB RAM, 2 MB Code Flash, 64 KB Data Flash, and 32 MB external QSPI Flash
  • Offers Ethernet (10/100 Mbps), USB 2.0 FS, UART, I²C, SPI, and optional RS232 connectivity
  • Integrates sensors for acceleration (BMC150), environment (ENS210), pressure (MS563702), and sound (SPU0414HR5H)
  • Provides GPIO via PMOD and Seeed connectors, with optional parallel I/O and user-defined LEDs.
  • Operates at 5V

Products in the Design

Sample & Buy

AE-CLOUD1 Boards

YSAECLOUD1

Obsolete
Pb (Lead) Free:No
ECCN (US):3A991.a.2
HTS (US):8471.50.0150
RoHS Compliant:No
China RoHS Compliant:No

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?