Skip to main content
View
View
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Provider

Description

SEGGER's J-Trace streaming trace probes are advanced tools designed for thorough code analysis, verification, and profiling. The J-Trace PRO captures complete instruction traces over infinite periods of time, enabling the identification of infrequent hard-to-reproduce bugs. For the best trace experience, it is recommended to use SEGGER’s debugger Ozone together with the J-Trace PRO. They are compatible with RA MCUs and RZ MPUs and RISC-V MCUs/MPUs, as well as Renesas Synergy™ Platform MCUs.

Image
SEGGER J-Trace

Features

  • Unlimited streaming trace for continuous code execution tracking
  • Real-time performance optimization with live code profiling
  • Ensure comprehensive test coverage with live code
  • IDE compatibility for seamless integration with development environments
  • High performance for fast and reliable trace analysis

Comparison

Applications

  • Energy-saving IoT appliance
  • Healthcare
  • Home appliance
  • Industrial control
  • Smart home