Overview
Description
SEGGER’s Embedded Studio IDE is a comprehensive integrated development environment (IDE) designed specifically for managing, building, testing, and deploying embedded applications. This means smooth, efficient development operations thanks to a wide range of features. Embedded Studio streamlines the entire development process, reducing time-to-market and ensuring reliable, robust performance. Compatible with Renesas’s RA MCUs, RZ MPUs and RISC-V MCUs/MPUs, it provides a powerful solution for low-power, resource-constrained embedded systems.
Features
- Single application including an editor, compiler, debugger, and simulator
- Fast start-up editor and rapid build process
- Includes SEGGER's runtime and floating-point libraries, compiler, and linker
- Optimized for speed, memory efficiency, and ease of customization
- Minimizes code size and maximizes execution speed
- Compatible with Windows, macOS, and Linux
Comparison
Applications
- Automotive
- Energy-saving IoT appliances
- Healthcare
- Home appliance
- Industrial controls
- Smart home