Overview
Description
NECTO Studio is a lightning-fast, multi-architecture, multi-language IDE developed in C++ for Windows, macOS, and Linux. It integrates GCC (GNU Compiler Collection) and Clang for Renesas RA Family MCUs unified under the mikroSDK’s universal codebase. With daily-updated libraries, thousands of ready-to-use examples across hundreds of embedded topics, and 24/7 access to a remote board farm, NECTO Studio shortens the time from the idea in your head to the project on your desk. NECTO's built-in AI code assistant smartly merges multiple codebases, while the Smart Cloud brings real-time data visualization to your desk with a single line of code.
Features
- Built-in GUI development with NECTO Designer and LVGL, including auto-code generation
- All-in-one integrated tools (bootloaders, terminals, converters, and more) minimize the need for external software
- mikroSDK – unified software development kit for embedded engineers, which allows you to write code once and run it anywhere
- Built-in code assistant provides instant suggestions and guidance to make coding fast
- Dual-core support enables advanced multitasking and performance optimization
- Optional Click boards enable rapid expansion of sensor and communication capabilities
Comparison
Applications
- Industrial control systems
- Medical technology and wearables
- Smart metering
- Internet of Things (IoT) devices
- Home automation and smart devices
- Industrial control systems