Overview
Description
The MULTI IDE is the industry’s unrivaled integrated development environment (IDE) used to create, debug, and optimize code for embedded processors. MULTI supports the RA family MCUs and RZ family MPUs and runs on Linux and Windows machines locally or in the cloud. It debugs code from multiple compilers, connects to targets over various links, and supports multiple operating systems running on silicon, simulators, or emulators. MULTI lets developers easily find and fix difficult bugs, pinpoint performance bottlenecks, and prevent future problems. MULTI lowers the cost to deliver on-time software, helps organizations avoid costly recalls due to poor software quality, and lowers hardware costs because more efficient code uses less memory and smaller CPUs.
Features
- Certified for IEC 61508 SIL 3, EN 50128 & 50657 SIL 4, ISO 26262 ASIL D, and more
- Debug applications, kernels, and device driver code on various operating systems or bare board code
- Debug virtualized operating system kernels and their applications
- The Green Hills Compilers use hundreds of the most advanced compiler optimizations to significantly increase program execution speed and decrease size
- DoubleCheck, Green Hills Software’s integrated static source code analyzer, saves time and money by identifying programming errors before running the program
Comparison
Applications
- Industrial IoT
- Medical
- Secure IoT
- Software-defined radio
- Railway
- Networking/Telecom