Overview
Description
Future Electronics AFCI is an Edge AI arc fault detection system using Renesas RA6M4 MCUs, designed for fast and efficient detection. Ideal for solar, smart energy, and DC systems, it delivers real-time safety monitoring with minimal resources. AFCI solution utilizes the FDC AI Plus solution—a combination of FDC AI and Reality AI technology with other Renesas components.
Features
- AI-based time series recognition powered by Renesas Reality AI: detects arc faults (small and large), open and closed circuits, tampering, and abnormal current profiles
- Ultra-fast detection with inference time as low as 10–250 ms, including pre-processing and multi-window verification
- One-button learn feature for auto-calibration to the customer's design environment
- Calibrated data can be replicated to other boards
- Eliminates the need for cloud-based AI/ML training
Comparison
Applications
News & Blog Posts
Blog Post Mar 9, 2026 |