Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

QCIoT-Arducam-Mega IoT Targeted SPI Camera

Provider

Overview

Description

The QCIoT-Arducam-Mega is an adaptation of ArduCam Mega SPI cameras to Renesas' EK-RA6M4 200MHz Arm® Cortex®-M33 TrustZone® microcontroller evaluation board. This camera solution helps you quickly and easily connect one or more cameras to any microcontroller. This solution targets battery-powered IoT devices, embedded machine vision, and artificial intelligence applications.

Order Arducam

Features

  • Supports any MCU
  • Module can support up to four cameras running on a single MCU by using an adapter board
    • The cameras capture at the same time with sequential readout
    • Low-power consumption
  • Controllable parameters include resolution, pixel format, automatic white balance (AWB), automatic exposure (AE), autofocus (AF), brightness, contrast, saturation, etc.
  • Equipped with an autofocus lens which can achieve autofocus at different distances. Suitable for the IoT activities

Comparison

Applications

Software

Software & Tool Pages

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development ToolsRenesas
1 item

Resources

Support