Overview
Description
The MCK-RA4T1 is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors).
With this product and the sample code and QE for Motor that can be downloaded from the website, you can start evaluating motor control using the RA4T1 right away.
Features
- The CPU board is equipped with the RA4T1 as the motor control MCU.
- Inverter board for 3-phase BLDC motor (48V/10A rating)
- On-board debugger for flash programming of RA4T1
- Supports 1-shunt/3-shunt current sensing
- Over current detection
- Supports the motor control development support tool "Renesas Motor Workbench"
- Supports Hall sensors, encoders, and inductive position sensors
- Included items
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
QE: Tools for Particular Applications A group of utilities which extends integrated development environment (Tools for Particular Applications: USB, TCP/IP, Bluetooth® low energy, Camera, LCD, Capacitive Touch Sensors, and Current Consumption Tuning etc.)
|
Solution Toolkit | Renesas |
Renesas Motor Workbench Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
|
Solution Toolkit | Renesas |
2 items
|
Sample Code
Product Options
Applied Filters:
Videos & Training
RA4T1 100MHz Arm® Cortex®-M33 Motor Control Microcontroller
Renesas introduces the RA4T1 MCU group optimized for enhanced motor control.
Video List
News & Blog Posts
Blog Post
May 30, 2023
|