Overview
Description
The RA8E1 Fast Prototyping Board comes equipped with an R7FA8E1AFDCFB microcontroller and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in SEGGER J-Link™ emulator circuit so you can write/debug programs without additional tools. In addition, with Arduino Uno and Pmod™ interfaces included standard and through-hole access to all pins of the microcontroller, and so on, it has high expandability.
Sample software is available to demonstrate the functionality of the RA8E1 MCU and for connecting the RA8E1 Fast Prototyping Board with various wireless or sensor modules.
Features
- MCU Native Pin Access
- R7FA8E1AFDCFB MCU (referred to as RA MCU)
- 360MHz, Arm® Cortex®-M85 core
- 1MB Code Flash, 12KB Data Flash, 544KB SRAM including 32KB of TCM
- 144-pin, LFQFP package
- Native pin access through 1 x 20 and 2 x 50 male pin headers
- 20-pin Camera Interface connector
- MCU current measurement point for precision current consumption measurement
- Multiple clock sources - Low-precision (~1%) clocks are available internal to the RA MCU. RA MCU oscillator and sub-clock oscillator crystals, providing precision 20.000MHz and 32,768Hz reference clocks can be fitted to the board
- Ecosystem and System Control Access
- Two 5V input sources
- USB Debug
- External Power Supply
- Real-Time Clock backup supply connector (not populated)
- Two Debug modes
- Debug on-board (SWD)
- Debug in (SWD, SWO and JTAG)
- User LEDs and buttons
- Two User LEDs (green)
- Power LED (green) indicating availability of regulated power
- Debug LED (yellow) indicating the debug connection
- One User button
- One Reset button
- Two popular ecosystem expansions
- Two Digilent Pmod™ (SPI, UART, I2C) connectors
- Arduino™ (UNO R3) connector
- MCU boot configuration jumper
- Two 5V input sources
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Quick Start Guide | PDF 1.15 MB 日本語 | |
Application Note | PDF 605 KB | |
Schematic | ZIP 40.71 MB | |
Application Note | PDF 2.58 MB | |
Application Note | PDF 2.48 MB | |
Flyer | PDF 413 KB 日本語 | |
Manual - Development Tools | PDF 3.72 MB 日本語 | |
7 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
RA Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
|
Software Package | Renesas |
SEGGER™ J-Link™ Software and Documentation Package Software utilities, firmware updates, and supporting documentation for the J-Link on-board programmer and debugger on the RA MCU kits.
|
Software Package | SEGGER |
3 items
|
Sample Code
Related Boards & Kits
Evaluation Kit for RA8D1 MCU Group
The EK-RA8D1 evaluation kit enables users to effortlessly evaluate the features of the RA8D1 MCU Group and develop embedded systems applications using Renesas' Flexible Software Package (FSP) and e2 studio IDE. Utilize rich onboard features along with your choice of popular ecosystem add-ons to...
Evaluation Kit for RA8M1 MCU Group
The EK-RA8M1 evaluation kit enables users to effortlessly evaluate the features of the RA8M1 MCU Group and develop embedded systems applications using Renesas' Flexible Software Package (FSP) and e2 studio IDE. Utilize rich onboard features along with your choice of popular ecosystem add-ons to...
Product Options
Applied Filters:
Videos & Training
Take the guesswork out of your innovation experience by following a systematic and methodical approach to start developing with Renesas Advanced microcontrollers kits. It allows for a structured and orderly exploration of resources that you can utilize to create smart IoT and embedded products.
News & Blog Posts
Blog Post
Nov 6, 2024
|