Skip to main content

Overview

Description

The RA0E1 Fast Prototyping Board is equipped with an RA0E1 MCU, making it an evaluation board specialized for prototype development for a variety of applications. It features a built-in SEGGER J-Link emulator circuit allowing you to write and debug programs without the need for additional tools. Moreover, it includes Arduino Uno and Pmod™ interfaces and through-hole access to all microcontroller pins, providing high expandability.

Sample software is available to demonstrate the functionality of the RA0E1 MCU and to facilitate connections between the RA0E1 Fast Prototyping Board and various wireless or sensor modules.

Features

  • Equipped with an RA0E1 32-bit MCU 32-pin ROM: 64KB, RAM: 12KB
  • No additional tools are required for program debugging/writing with the built-in SEGGER J-Link™ emulator circuit
  • Through-holes with access to all of the pins of the MCU
  • Arduino Uno and Pmod™ interfaces
  • Small size board: 53mm x 85mm
  • Support for various RA0E1 software and tools

Applications

Documentation

Design & Development

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code Log in to Download ZIP 11.62 MB
Sample Code
[Software=RA Flexible Software Package|v5.9.0],[Toolchains=GNU Arm Embedded|13.2.1.arm-13-7]
Log in to Download ZIP 11.78 MB
Application: Communications Infrastructure, Consumer Electronics, Industrial
Compiler: GNU ARM Embedded Function: Software Package IDE: e2 studio
Sample Code
[Software=RA Flexible Software Package|v5.9.0],[Toolchains=GNU Arm Embedded|13.2.1.arm-13-7]
Log in to Download ZIP 1.93 MB
Application: Communications Infrastructure, Consumer Electronics, Industrial
Compiler: GNU ARM Embedded Function: Software Package IDE: e2 studio
3 items

Product Options

Applied Filters:

Videos & Training

RA0E1 Fast Prototyping Board Demo

This video demonstrates the RA0E1 fast prototyping board, designed for the RA0E1 MCU. It includes a built-in SEGGER J-Link emulator circuit, enabling program writing and debugging without additional tools. The board also provides Arduino UNO and Pmod™ interfaces, along with through-hole access to all microcontroller pins for enhanced expandability.

Chapter's Titles

00:00 Opening
00:40 Unboxing
01:08 Board explanation
01:50 How-to demonstration: E2 Studio
03:55 Example project bundle
04:40 Closing