Skip to main content

Overview

Description

CPKIOT-RA6M5 评估板可通过灵活配置软件包 (FSP)e2 studio IDE,帮助用户对RA6M5 MCU 群组的特性进行无缝评估,并对嵌入系统应用程序进行开发。板上搭载了专为云连接相关应用准备的扩展接口,可以自选各种生态系统插件来将丰富创意变为现实。

套件内容

  1. CPKIOT-RA6M5 板

Features

  • 生态系统和系统控制访问
    • USB 全速主机和设备, Type-C接口
    • Mini PCI Express接口,支持串口和USB连接
      • 配套SIM卡插槽(PCB背面)
      • 可使用外部供电
    • TF卡插槽(PCB背面)
    • 板载64Mbit QSPI Flash
    • 调试模式
      • 板载Jlink调试器 (SWD),Type-C接口
      • Jlink支持Serial Boot
    • 两个最受欢迎的生态系统扩展功能
    • E53接口
    • WAN接口
    • 预留音频模块接口和GPIO接口
    • 用户 LED 灯、按钮和板载信号源
      • 用户 LED 指示灯
      • 两个个用户按钮
      • 一个复位按钮
      • 连接到AD转换器端口的模拟电位计
  • MCU 本体和引脚连接
    • R7FA6M5BH3CFP MCU
    • 200MHz, Arm Cortex®-M33 内核
    • 2MB 代码闪存, 512kB SRAM
    • 100 引脚, LQFP 封装

Applications

Documentation

Type Title Date
Application Note PDF 2.35 MB
Application Note PDF 3.33 MB
Application Note PDF 3.19 MB 简体中文
Application Note PDF 898 KB
Application Note PDF 797 KB
Application Note PDF 1.11 MB
6 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Programmer (Unit/SW) Renesas
RA Flexible Software Package (FSP)
FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers. Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Software Package Renesas
2 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code Log in to Download ZIP 3.34 MB
Sample Code Log in to Download ZIP 3.88 MB
Sample Code Log in to Download ZIP 4.64 MB
Sample Code Log in to Download ZIP 2.96 MB
Sample Code
The application example provided in this package uses the Secure Crypto Engine 9 (SCE9) module based on RA6M4 to generate a pair of ECC keys and uses a local CA to generate the device certificate based on the ECC public key.
Log in to Download ZIP 13.90 MB
Sample Code Log in to Download ZIP 845 KB
6 items

Related Boards & Kits