Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

R8C Key Features

  1. High-speed On-chip Oscillator
    Matching unnecessary, no oscillation failure, plus greatly shortened oscillation stability time!
  2. Power-on Reset (POR)
    Power rise gradient (Min.) not prescribed!
    * R8C/Mx, R8C/3xC, R8C/3xD, R8C/3xM, R8C/3xT, R8C/3xK, R8C/3xU, R8C/3xQ, R8C/L3xC and R8C/L3xM only.
  3. Low Voltage Detection (LVD)
    Save data during power cut-off!
  4. Data Transfer Controller (DTC)
    Transfer data between memory and registers without going through CPU!
  5. Data Flash with Background Operation (BGO)
    Continue operating CPU during data flash write/erase!
  6. Power-Off Mode
    Built-in Power-Off Mode great for power-saving applications!

r8c-1en

*Please see latest hardware manuals for details on functions and their applicable product groups.

Versatile! Choose the best MCU for you from our application-matched lineup

  • Wide pin selection from 14 to 100 pins
  • Rich package and memory selection
  • Diverse products from high-function to standard

Easy-to-Use! The basic concepts serving as the backbone for usability

  • Pin assignments which maintain compatibility, and on-chip peripheral functions
  • Built-in high-performance flash memory
  • Robust support for safe design
  • A variety of development tools is available, from starter kits suitable for training and evaluation to emulators equipped with a wealth of debugging functions

1、High-speed On-chip Oscillator

kokino-en

High-speed On-chip Oscillator

  • Industry top-class oscillation precision
    R8C/32M - 38M and R8C/L35M - L3AM (oscillation frequency 40MHz)*: *Except some groups
    ±1.5% oscillation precision
    in -40℃ - 85℃/1.8V - 5.5V
    60% increase precision than conventional products!
  • Matching unnecessary, no oscillation failure
  • Greatly shortened oscillation stability time
    Shortening from Typ.500μs to Typ.100μs
    Five times faster than conventional products!
  • Reduced EMI noise and improved immunity EMS noise

2、Power-on Reset (POR)

anzen-en

Power-on Reset

  • After power-on, reset is not deasserted until Vdet0 is detected
  • Power rise gradient (Min.) is not prescribed
    * This specification of the power-on reset function is supported by R8C/Mx, R8C/3xC, R8C/3xD, R8C/3xM, R8C/3xT, R8C/3xK, R8C/3xU, R8C/3xQ, R8C/L3xC and R8C/L3xM only.

3、Low Voltage Detection (LVD)

anzen-en

Low Voltage Detection (LVD)

  • Generates interrupts when drops in supply voltage (Vdet1 and Vdet2) are detected
  • Triggers reset when Vdet0 is detected

Can save necessary data to data flash using Vdet1 or Vdet2 interrupt during power cut-off

kokino-en

Voltage detection in R8C/3x, R8C/L3xC and R8C/L3xM
R8C/3x, R8C/L3xC and R8C/L3xM can set detection voltages Vdet0, Vdet1, and Vdet2 independently.

Low Voltage Detection

4、Data Transfer Controller (DTC)

  • Transfers data between memory and registers without going through CPU
  • Activated by peripheral interrupts

kokino-en

Data transfer without using DTC

Data transfer without using DTC

Data transfer using DTC

Data transfer using DTC

example-en

Send A/D conversion results to RAM

Send A/D conversion results to RAM

5、Data Flash with Background Operation (BGO)

  • Continue operating CPU during data flash write/erase
  • Lack of need to hold CPU state greatly shortens instruction execution time and increases interrupt response rate
  • No need to worry about data flash programming time, so feels like programming with external EEPROM

*Data flash is flash memory which can be used to store data.

kokino-en

Data Flash with Background Operation (BGO)

6、Power-Off Mode

  • Power-off mode*1, a low-power mode that can achieve further power savings compared to the previous wait and stop modes, has been newly added.
    • Added power-off mode 1*1 for operating RTC (real-time clock) functions using a low-speed clock to reduce power consumption due to leak current.
    • Added power-off mode 0*1, in which the power supply is completely disconnected, and which enables exiting by external interrupt.
  • Power-off mode 1*1 can be easily entered using register settings.
*1:This function is included in the R8C/Lx Series.
 R8C/L3xA, R8C/L3xB, and R8C/L3xM have power-off modes 0 and 1.
 

R8C/L3xC has power-off mode 0 only.

kokino-en

Structure and benefits of power supply control circuit

Structure and benefits of power supply control circuit. This on-chip circuit achieves significant power savings compared to the previous wait and stop modes.

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?