Skip to main content
Renesas Electronics Corporation

Features

  • Output clock frequency range: 150MHz to 700MHz (Consult the factory for frequency availability)
  • Selectable divider chooses one of two frequencies
  • Six identical LVPECL output pairs (same frequency)
  • Jitter 0.7ps RMS (at 622.08MHz, over 12kHz to 20MHz), typ.
  • Ideal for OC-48/STM-16 clock reference
  • Output-to-output skew < 100ps
  • External XTAL or LVCMOS reference input
  • Selectable external feed-through clock input
  • STOP clock control (Logic 1 stops output clocks)
  • Integrated SAW (surface acoustic wave) delay line
  • Single 3.3V power supply
  • Small 9mm x 9mm SMT (surface mount) package

Description

The M926-02 is a Phase-Locked Loop (PLL) based clock generator that uses an internal Voltage Controlled SAW Oscillator (VCSO) to produce a very low jitter output clock. From the M926-02-622.0800, an output clock frequency of 622.08 or 155.52MHz is provided from six LVPECL clock output pairs. (Other frequencies are available; consult the factory.) The accuracy of the output frequency is assured by the internal PLL that phase-locks the internal VCSO to the reference input frequency (19.44MHz for the M926-02-622.0800). The input reference can either be an external crystal, utilizing the internal crystal oscillator, or a stable external clock source such as a packaged crystal oscillator.

Applied Filters: