| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | PRDP0064BA-A |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Program Memory (KB) | 0 |
| RTC | No |
| LVD or PVD | No |
| DMA | No |
| CAN (ch) | 0 |
| Ethernet | No |
| Family Name | M16C/R32C/M32C |
| MOQ | 1 |
| Pb (Lead) Free | No |
The M16C/6V Group is supported only for customers who have already adopted these products.