Lead Count (#) | 100 |
Pkg. Code | pkg_1063 |
Pkg. Type | QFP |
Pkg. Dimensions (mm) | 20 x 14 x 3.05 |
RoHS (R5F36506NFA#U0) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
CPU | M16C/60 |
Bit Size | 16 |
RAM (KB) | 12 |
Program Memory (KB) | 128 |
Data Flash (KB) | 8 |
Lead Count (#) | 100 |
Operating Freq (Max) (MHz) | 32 |
Timer | 16-bit x 11-ch |
ADC | 10-bit x 26-ch |
DAC | 8-bit x 2-ch |
RTC | Yes |
LVD or PVD | Yes |
DMA | No |
Ethernet | No |
Temp. Range | -20 to +85°C |
Country of Assembly | China, Japan |
Country of Wafer Fabrication | Japan |
Price (USD) | 1ku | 11.73045 |
Carrier Type | Tray |
Family Name | M16C/R32C/M32C |
Lead Compliant | Yes |
Length (mm) | 20 |
Longevity | 2024 Jan |
MOQ | 1 |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 20 x 14 x 3.05 |
Pkg. Type | QFP |
Tape & Reel | No |
Thickness (mm) | 3.05 |
Width (mm) | 14 |
The M16C/65 Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.