Lead Count (#) | 80 |
Pkg. Code | pkg_495 |
Pkg. Type | LFQFP |
Pkg. Dimensions (mm) | 12 x 12 x 1.7 |
ECCN (US) | 3A991 |
RoHS (R5F35623DFE#U0) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
HTS (US) |
CPU | M16C/60 |
Bit Size | 16 |
RAM (KB) | 8 |
Program Memory (KB) | 96 |
Data Flash (KB) | 8 |
Lead Count (#) | 80 |
Operating Freq (Max) (MHz) | 32 |
Timer | 16-bit x 8-ch |
ADC | 10-bit x 27-ch |
RTC | Yes |
LVD or PVD | Yes |
DMA | No |
Ethernet | No |
Temp. Range | -40 to +85°C |
Carrier Type | Tray/Embossed tape |
Family Name | M16C/R32C/M32C |
Lead Compliant | Yes |
Length (mm) | 12 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 12 x 12 x 1.7 |
Pkg. Type | LFQFP |
Tape & Reel | No |
Thickness (mm) | 1.7 |
Width (mm) | 12 |
The M16C/5LD, M16C/56D Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.