Skip to main content
Renesas Electronics Corporation

Features

  • Industry leading figures of merit:
    rDS(ON) × Qg and rDS(ON) × Qgd
  • Low profile/small footprint chip-scale WLCSP package
  • High-frequency switching
  • Known Good FET (KGF) quality assurance process
  • Low thermal resistance

Description

The KGF20N05D is a dual 5.5V, 1.6mΩ, chip-scale, N-channel power MOSFET. The device uses technology that uniquely integrates low-cost CMOS and WLCSP fabrication processes. The chip-scale package offers a small area, with a low vertical profile, and is fully compatible with standard SMT assembly processes. The KGF20N05D offers unprecedented low ON-resistance and total gate charge, outperforming conventional trench MOSFETs and enabling high frequency, low voltage switching. The device offers extremely high power density, reducing the board size of DC/DC converters and other power management systems.

Applications

  • Point-of-load DC/DC converters
  • Portable electronics
  • OR'ing diode