| CAD Model: | View CAD Model |
| Pkg. Type: | SOT23-6L |
| Pkg. Code: | |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | 0.118 x 0.118 x 0.0512 |
| Pitch (mm): |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Type | SOT23-6L |
| Lead Count (#) | 6 |
| Carrier Type | Tape & Reel |
| Function | Synchronous Rectifier Controller |
| Temp. Range (°C) | -40 to +85°C |
| Application | TV and Monitor Power Supplies, Travel Adapters, USB PD Chargers, Auxiliary Power Supplies in Servers, Appliances and Desktops, Industrial/home Power Tools |
| Compatible Primary-Side IC | iW1702, iW1760B, iW9802 |
| Moisture Sensitivity Level (MSL) | 1 |
| Parametric Category | Synchronous Rectifier Controllers |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 0.118 x 0.118 x 0.0512 |
| Price (USD) | $0.4013 |
| Product Category | Secondary Side IC |
| Qualification Level | Standard |
The iW610 digital synchronous rectifier controller works with all Renesas AC/DC converters and any flyback converter topology, including quasi-resonant (QR), Zero Voltage Switching (ZVS) and active clamp flybacks (ACF) operating in both DCM and CCM modes. The iW610 also works with resonant LLC converters. The device can be configured to operate in a low-side or high-side configuration without needing an external auxiliary winding. This enables the flexible configuration of the rectifier and the magnetics for the flyback design without adding cost when used in the high-side configuration.
The iW610 can sense up to 140V on the high-voltage drain of the MOSFET rectifier, which enables output voltage ranges from up to 28V without any external clamping circuitry.