Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Single-Stage for Reduced BOM Cost
  • 90W Output Power Capable
  • Universal Input Voltage – 90VAC to 305VAC
  • Supports Multiple PWM Dimming Interfaces
    • Wireless Dimming, MCUs, 0-10V
    • Works with iW339 for Isolated 0-10V Dimming
  • 1% to 100% Dimming Range
  • Configurable Minimum Dimming Setting
    • Dim-to-off; 1%; 5%; 10%
  • Non-linear optocoupler delay compensation for dimming applications
  • High PF (>0.9) and Low THD (<20%) Over Broad Load Range
  • Active Start-Up – Enables Fastest Possible Start-up
  • Fully Protected
    • Input Undervoltage Protection
    • Over-Temperature Protection (Built-in or External NTC)
    • Output Overvoltage, Overcurrent and Overload Protection
    • Brown-Out Protection

Description

The iW3636 single-stage LED driver is a dimmable digital offline PWM controller for solid-state lighting applications up to 90W with high power factor (PF >0.9) and low THD (<20%). The device offers a dedicated PWM dimming input, which allows the iW3636 to work with a wide range of dimming interfaces including wireless modules, MCUs and 0-10V interfaces. A unique feature internal to the iW3636 compensates for non-linear optocoupler delays for isolated dimming applications. And, the iW3636 has a full 1% to 100% dimming range, with the minimum dimming setting configurable to dim-to-off, 1%, 5% or 10%.

The iW3636 can be paired with Renesas' iW339 3-in-1 dimming interface controller, which integrates the current source and optocoupler driver to provide a low BOM cost, simple solution for dimmable commercial T8, external and fixture driver lighting applications, including wireless and intelligent LED lighting.

Parameters

AttributesValue
FunctionDimmable
Output Power Max (W)90
Switching Frequency (KHz)72 - 90
Optimal VIN (V)90 - 305
StagesSingle-Stage
Dim Range (Min) (%)1
Dim Range (Max) (%)100
Controller / IntegratedController
Key FeaturesPrimAccurate, Calibrated DIM1 interface, Analog DIM2 interface, PrimAccurate, Calibrated DIM1 interface, Analog DIM2 interface (internal OTP disabled), PrimAccurate, Calibrated DIM1 interface, NTC DIM2 interface, PrimAccurate, Calibrated DIM1 interface, PWM DIM2 interface
Protection FeaturesOVP, OCP, UVLO, External OTP, OVP, OCP, UVLO, OTP
Dimmer Functions SupportedAnalog Dimming, PWM Dimming, 0-10V (with iW339)
Pass DeviceFET
Power Factor Correction>0.9
LED Current Accuracy (%)3
Output Power (Min) (W)3

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
SOIC-881.27

Applications

  • 0-10V Dimmable LED Drivers up to 90W
  • Wireless SSL Systems
  • Commercial Lighting
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Advanced FeaturesKey FeaturesProtection FeaturesPb (Lead) Free
IW3636-01ActiveAvailableOut of StockSOIC-88#Tape & Reel1PrimAccurate, Calibrated DIM1 interface, PWM DIM2 interfacePrimAccurate, Calibrated DIM1 interface, PWM DIM2 interfaceOVP, OCP, UVLO, OTPYes
IW3636-02ActiveAvailableOut of StockSOIC-88#Tape & Reel1PrimAccurate, Calibrated DIM1 interface, NTC DIM2 interfacePrimAccurate, Calibrated DIM1 interface, NTC DIM2 interfaceOVP, OCP, UVLO, OTPYes
IW3636-03ActiveAvailableOut of StockSOIC-88#Tape & Reel1PrimAccurate, Calibrated DIM1 interface, Analog DIM2 interfacePrimAccurate, Calibrated DIM1 interface, Analog DIM2 interfaceOVP, OCP, UVLO, OTPYes
IW3636-31ActiveAvailableOut of StockSOIC-88#Tape & Reel1PrimAccurate, Calibrated DIM1 interface, Analog DIM2 interface (internal OTP disabled)PrimAccurate, Calibrated DIM1 interface, Analog DIM2 interface (internal OTP disabled)OVP, OCP, UVLO, External OTPYes

Support Communities

  1. IW3636 spice model

    Are there spice model available for IW3636?

    Mar 22, 2025
  2. iW337 & iW3636 documentation

    Hi! I was not able to find documentation for iW337 & iW3636 on the support site? Could you please help?

    Aug 11, 2017
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?