| CAD Model: | View CAD Model |
| Pkg. Type: | SO-10 Batwing |
| Pkg. Code: | |
| Lead Count (#): | 10 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pb (Lead) Free |
| Lead Count (#) | 10 |
| Moisture Sensitivity Level (MSL) | 1 |
| Protection Features | OTP, OVP, IUVP, PCL/OCP, SRSC |
| Temp. Range (°C) | -40 to +125°C |
| Advanced Features | AccuSwitch, EZ-EMI, PrimAccurate, SmartDefender, Optional Input OVP Feature |
| Application | Adapters, Chargers, Embedded, Home Appliances, Networking |
| Control Mode | Primary-Side Regulation Peak Current Mode DCM |
| Controller / Integrated | Integrated |
| No Load Power (mW) | 75 |
| Output Power (Min) (W) | 1 |
| Output Power Max (W) | 25 |
| PWMs (#) | 1 |
| Parametric Category | Flyback & Forward Controllers |
| Pass Device | FET |
| Pkg. Type | SO-10 Batwing |
| Qualification Level | Standard |
| Switching Frequency (KHz) | 79 - 79 |
| Topology Characteristic | PSR Flyback |
| UVLO Falling (V) | 6.4 |
| UVLO Rising (V) | 13.7 |
| VBIAS (Max) (V) | 18 |
The iW1825 AccuSwitch™ digital PWM controller integrates a highly accurate control circuit with a 700V power MOSFET switch to provide a complete solution for off-line power conversion at up to 25W of output power.
Renesas' PrimAccurate™ primary-side digital control algorithms eliminate the need for failure-prone optocouplers and ensure excellent cross-regulation accuracy for multiple output designs, to enable the longer operating lifetime, high performance and reduced cost required for embedded, networking and home appliance applications.
The iW1825 has a configurable light load mode operation to enable optimization between no-load standby power and fast DLR. It can achieve <75mW at no load, with the fastest DLR setting and <30mW in the lowest setting. The iW676 synchronous rectifier controller with active voltage positioning can be used with the iW1825 to enable the lowest no-load standby power, fastest DLR and highest efficiency for 25W applications.