| CAD Model: | View CAD Model |
| Pkg. Type: | SOIC-7 |
| Pkg. Code: | |
| Lead Count (#): | 7 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): | 1.27 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 7 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +125°C |
| Control Mode | Primary-Side Regulation Peak Current Mode DCM |
| Controller / Integrated | Controller |
| MOQ | 2500 |
| PWMs (#) | 1 |
| Parametric Category | Flyback & Forward Controllers |
| Pitch (mm) | 1.27 |
| Pkg. Type | SOIC-7 |
| Qty. per Reel (#) | 2500 |
| Qualification Level | Standard |
| Switching Frequency (KHz) | 64 - 64 |
| Topology Characteristic | PSR Flyback |
| UVLO Falling (V) | 4.1 |
| UVLO Rising (V) | 10.5 |
| VBIAS (Max) (V) | 16 |
The iW1810 is a high-performance AC/DC converter with an integrated 800V power bipolar junction transistor (BJT). Capable of 3.5W maximum output power, the iW1810 operates in a quasi-resonant mode to optimize efficiency and it also incorporates a power-saving mode that enables less than 100mW of power consumption at no load, meeting global energy efficiency standards and making it ideal for applications such as energy standard-compliant home appliances.
The iW1810 also incorporates Renesas' proprietary PrimAccurate™ primary-side digital control algorithms that enable a fully isolated solution without the need for an optocoupler, reducing cost and solution size while greatly improving reliability. Additional functionality includes full protection from over-temperature, overvoltage and overcurrent conditions, as well as EZ-EMI™ design techniques to allow for a solution that easily meets global EMI specifications.
For improved performance, see the iW1812 AccuSwitch™ off-line digital PWM converter page.