Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Output power up to 27W
  • Optimized to work with iW657P to support multiple RapidCharge protocols:
    • Qualcomm Quick Charge 4+
    • Direct charge
  • Proprietary secondary-to-primary digital communication and built-in decoder: 
    • Reduces BOM and significantly simplifies design
  • Single optocoupler for all rapid charging information
  • VCC Source Charging Technology – Reduces BOM and Keeps High Efficiency
    • Eliminates external start-up device
    • High efficiency up to 90%
    • Low no-load power consumption <20mW
    • Robust protection features
      • Output overvoltage protection
      • Overcurrent protection
  • SmartDefender+™ Advanced Hiccup Technology
    • Helps protect cables and connectors from excessive heat and damage by reducing average power during short circuit by at least 75%

Description

Supports USB Power Delivery 3.0, Qualcomm® Quick Charge™ 3.0 and 2.0, and Direct Charge Adapters; Companion to the iW657P USB PD 3.0 Controller

The iW1791 is a 27W output, high-performance AC/DC RapidCharge™ power supply controller that supports USB Power Delivery (USB PD) 3.0 and other rapid charging protocols. The device uses advanced source charging technology to integrate additional high-voltage components and reduce the overall BOM cost in travel adapter applications.

It is optimized to work with Renesas' iW657P USB PD interface controller in mobile device adapters to achieve fast and smooth voltage transition on request from the mobile device. The iW657P accepts fast charging protocols, including USB PD 3.0. It transmits all necessary information via an optocoupler to the iW1791, including voltage requests, output current limits, output voltage undershoot, output overvoltage, and fault and reset signals.

A full array of protection features includes Renesas' SmartDefender+™ advanced hiccup technology to address soft short circuits in charger cables and connectors, helping to prevent excessive heat build-up and damage.

See the iW1781 for 45W USB PD 3.0 designs.

Qualcomm® Quick Charge™ is a product of Qualcomm Technologies, Inc.

Parameters

AttributesValue
Topology CharacteristicPSR Flyback
Control ModePrimary-Side Regulation Peak Current Mode DCM
UVLO Rising (V)15.5
UVLO Falling (V)7.2
VBIAS (Max) (V)40
PWMs (#)1
FET Driver Output Current (Max) (A)1
Output Power Max (W)27
Switching Frequency (KHz)76 - 76
No Load Power (mW)20
Controller / IntegratedController
Advanced FeaturesDirect Charge, EZ-EMI, PrimAccurate
Temp. Range (°C)-40 to +125°C
Qualification LevelStandard

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
SOIC-88
SOIC-881.27

Applications

  • USB PD 3.0, Qualcomm Quick Charge 4+, Direct Charge, Other RapidCharge Protocols
  • USB PD 3.0 AC/DC Power Adapters for Smartphones, Tablets, Laptops, and Other Mobile Devices 
  • USB PD 3.0 Power Supplies for Set-Top Boxes, Displays, Speakers
  • USB PD 3.0 In-the-Wall Receptacles
  • Lamps and Lighting Fixtures with USB PD 3.0 Ports
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Protection FeaturesPb (Lead) FreeTemp. Range (°C)
iW1791-00ActiveAvailableOut of StockSOIC-88#1OVP/OTP (w/o Latch), IUVP, PCL/OCP, SRSC-40 to +125°C
iW1791-01ActiveAvailableOut of StockSOIC-88#1OVP/OTP (w/o Latch), IUVP, PCL/OCP, SRSC-40 to +125°C
IW1791-02ActiveAvailableOut of StockSOIC-88#Tape & Reel1OVP/OTP (w/o Latch), IUVP, PCL/OCP, SRSCYes-40 to +125°C
iW1791-05BActiveAvailableOut of StockSOIC-88#1OVP/OTP (w/o Latch), IUVP, PCL/OCP, SRSC-40 to +125°C
iW1791-07ActiveAvailableOut of StockSOIC-88#1OVP/OTP (w/o Latch), IUVP, PCL/OCP, SRSC-40 to +125°C
IW1791-08ActiveAvailableOut of StockSOIC-88#Tape & Reel1OVP/OTP (w/o Latch), IUVP, PCL/OCP, SRSCYes-40 to +125°C
IW1791-17BActiveAvailableOut of StockSOIC-88#Tape & Reel1OVP/OTP (w/o Latch), IUVP, PCL/OCP, SRSCYes-40 to +125°C
iW1791-22ActiveAvailableOut of StockSOIC-88#Tape & Reel1OVP/OTP (w/ Latch), IUVP, PCL/OCP, SRSCYes-40 to +125°C
IW1791-23ActiveAvailableOut of StockSOIC-88#Tape & Reel1OVP/OTP (w/ Latch), IUVP, PCL/OCP, SRSCYes-40 to +125°C
iW1791-27BActiveAvailableOut of StockSOIC-88#1OVP/OTP (w/ Latch), IUVP, PCL/OCP, SRSC-40 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?