Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Meets proposed mandatory federal efficiency standards for external power supplies
  • Adaptively controlled soft start-up - Fast yet smooth start-up into large capacitive loads
  • Intrinsically low noise solution - No audible noise over entire operating range
  • 72kHz PWM switching frequency
  • Easily meets Energy Star® AC/DC power supply efficiency specs (Rev. 2.0)
    • Less than 100mW no-load power consumption
  • Voltage offset compensation for voltage loss in cables and connectors (3 options)
  • PrimAccurate™ - Primary-side control, no optocoupler needed
  • Quasi-resonant control for optimal efficiency
  • EZ-EMI™ design to easily meet global EMI specifications
  • Fast dynamic load regulation
  • Fully protected from fault conditions
    • Over-temperature protection
    • Output overvoltage and overcurrent
    • Input undervoltage protection
    • Sense-resistor short circuit protection

Description

The iW1706 is a high-performance AC/DC controller designed to drive an external power bipolar junction transistor (BJT) for peak current mode PWM flyback power supplies. Ideal for networking power supplies in applications such as ADSL modems and wireless access points, the iW1706 integrates a proprietary soft-start feature that allows for a smooth, yet fast start-up into capacitive loads between 330µF to 6000µF.

The iW1706 meets the US DoE’s external power supply standard and the EU’s Code of Conduct, Version 5, Tier 1 standard with no-load power consumption less than 100mW. As a PrimAccurate™ controller, which uses primary-side control algorithms, the iW1706 does not need any direct secondary-side feedback components, eliminating the need for optocouplers, and reducing component count and solution cost. Additional features include Renesas' proprietary EZ-EMI™ technology, quasi-resonant control for optimal efficiency at heavy loads, cable and connector voltage drop compensation options, full protection from fault conditions, and tiny packaging.

Parameters

AttributesValue
Topology CharacteristicPSR Flyback
Control ModePrimary-Side Regulation Peak Current Mode DCM
UVLO Rising (V)11
UVLO Falling (V)4
VBIAS (Max) (V)16
PWMs (#)1
Output Power Max (W)10
Switching Frequency (KHz)72 - 72
No Load Power (mW)100
Controller / IntegratedController
Advanced FeaturesEZ-EMI, PrimAccurate
Temp. Range (°C)-40 to +125°C
Qualification LevelStandard

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
SOT23-5L60.95

Applications

  • Networking power supplies
  • ADSL modems
  • Wireless access points
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreeTemp. Range (°C)
iW1706-00ActiveAvailableOut of StockSOT23-5L6#Tape & Reel1Yes-40 to +125°C
IW1706-01ActiveAvailableOut of StockSOT23-5L6#Tape & Reel1Yes-40 to +125°C
IW1706-03ActiveAvailableOut of StockSOT23-5L6#Tape & Reel1Yes-40 to +125°C

Support Communities

  1. Low Power (<10W) 5V AC/DC solution for 450VAC (in between lines) Solution

    Hello Dialog Tech team,  We need here a solution for an isolated or not isolated, simple and lowcost solution for a 5V Flyback AC/DC with a very large rectified input range from standard 85VAC up to 450VAC (when neutral is not available). I though about the iW1706 with ...

    Mar 10, 2017
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?