| CAD Model: | View CAD Model |
| Pkg. Type: | SOT23-6L |
| Pkg. Code: | |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): | 0.95 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 6 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +125°C |
| Advanced Features | EZ-EMI, PrimAccurate |
| Application | Adapters, Chargers, Home Appliances |
| Control Mode | Primary-Side Regulation Peak Current Mode DCM |
| Controller / Integrated | Controller |
| MOQ | 3000 |
| No Load Power (mW) | 5 |
| Output Power (Min) (W) | 1 |
| Output Power Max (W) | 10 |
| PWMs (#) | 1 |
| Parametric Category | Flyback & Forward Controllers |
| Pass Device | BJT |
| Pitch (mm) | 0.95 |
| Pkg. Type | SOT23-6L |
| Protection Features | OVP, IUVP, PCL/OCP, SRSC |
| Qty. per Reel (#) | 3000 |
| Qualification Level | Standard |
| Switching Frequency (KHz) | 72 - 72 |
| Topology Characteristic | PSR Flyback |
| UVLO Falling (V) | 4 |
| UVLO Rising (V) | 11 |
| VBIAS (Max) (V) | 16 |
The iW1700 is a high-performance AC/DC controller designed to drive an external power bipolar junction transistor (BJT) for peak current mode PWM flyback power supplies. The iW1700 is a zero no-load power product, having less than 5mW of power consumption at no load, easily meeting the US DoE’s external power supply standard and the EU’s Code of Conduct, Version 5, Tier 2, external power supply standard. The virtually zero no-load power consumption makes it ideal for adapters in portable electronics and power supplies for consumer electronics.
As a PrimAccurate™ controller, which uses primary-side control algorithms, the iW1700 does not need any direct secondary-side feedback components, eliminating the need for optocouplers, and reducing component count and solution cost. Additional features include Renesas' proprietary EZ-EMI™ technology, quasi-resonant control for optimal efficiency at heavy loads, cable and connector voltage drop compensation options, full protection from fault conditions, and tiny packaging.