Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Easily meets DoE external power supply and EU Code of Conduct, Version 5, Tier 2 standards
    • Less than 30mW no-load power consumption
  • Low 1.7µA start-up current
  • 64kHz PWM switching frequency
  • Voltage offset compensation for voltage loss in cables and connectors (4 options)
  • PrimAccurate™ - Primary-side control, no optocoupler needed
  • Intrinsically low noise solution - No audible noise over the entire operating range
  • Quasi-resonant control for optimal efficiency
  • EZ-EMI™ design to easily meet global EMI specifications
  • Fast dynamic load regulation
  • Tiny SOT-23-5 package
  • Fully protected from fault conditions
    • Over-temperature protection
    • Output overvoltage and overcurrent
    • Input undervoltage protection
    • Sense-resistor short circuit protection

Description

The iW1676 is a high-performance AC/DC controller designed to drive a low-cost bipolar junction transistor (BJT) power switch in peak current mode PWM flyback power supplies up to 5W. Ideal for power adapters for smartphones, the iW1676 integrates Renesas' PrimAccurate™ digital primary-side control, eliminating the need for the secondary-side optocoupler, and reducing component count and solution cost.

The iW1676 easily meets the US DoE’s external power supply standard and the EU’s Code of Conduct, Version 5, Tier 2 standard, with a no-load power consumption of less than 30mW. Additional features include Renesas' proprietary EZ-EMI™ technology, quasi-resonant control for optimal efficiency at heavy loads, cable and connector voltage drop compensation options, full protection from fault conditions, and tiny packaging.

Parameters

AttributesValue
Topology CharacteristicPSR Flyback
Control ModePrimary-Side Regulation Peak Current Mode DCM
UVLO Rising (V)11
UVLO Falling (V)4
VBIAS (Max) (V)16
PWMs (#)1
Output Power Max (W)5
Switching Frequency (KHz)64 - 64
No Load Power (mW)30
Cable Drop Comp (mV)300
Controller / IntegratedController
Advanced FeaturesEZ-EMI, PrimAccurate
Temp. Range (°C)-40 to +125°C
Qualification LevelStandard

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
SOT23-5L60.95

Applications

  • Power adapters for portable electronics
  • Consumer electronics power supplies
  • Linear AC/DC power supply replacement
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreeTemp. Range (°C)
iW1676-01ActiveAvailableOut of StockSOT23-5L6#Tape & Reel1Yes-40 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?